IESNA:LM-63-2002
[TEST]P1293790
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS09R50W2N902750DE010 E3D1H_5000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R50 optic, 5000K CCT AND, 90CRI , E3D1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]817
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 9
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
1302 1300 1294.2 1285.9 1274.6 1262.5 1249.6 1235.7 1222.8 1207.8
1191 1171.7 1149.5 1121.9 1091.9 1057.6 1021.3 986.1 950.1 918.4
890.1 863 832.2 796.7 755.2 704.2 648.9 587.2 525.8 459.5
386.5 318.2 255.4 228 200.3 153.6 113.6 83.3 62 53.6
46.4 36 28.5 16.1 9.2 5.2 2 0.9 0.6 0.6
0.3 0.3 0.3 0.3 0 0 0 0 0 0
0 0 0
